Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
95156-02-330
Type | Standard | Shape | Cylindrical | Load Capacity Range(N) | 500.1 to 5000 |
---|---|---|---|---|---|
Load rating(N) | 2000 | Body Material | Stainless Steel | Ball Material | Stainless Steel |
Outside diameter(Ø) | 55 | Ball Dia. SD(Ø) | 30 | Surface finish body | Bright |
Surface finish component | Bright | D=diameter(mm) | 45±0.080 | H=Height(mm) | 36.8 |
H1=Height(mm) | 13.8±0.2 | H2(mm) | 3.4 |
This page is Ball transfer units heavy duty stainless steel, suitable for outdoor use (95156-02), part number 95156-02-330.
You can find the detail information about specifications and dimensions on part number 95156-02-330.