Retaining washers for quarter turn latches (05592-51)

Retaining washers for quarter turn latches (05592-51)
· Quick assembly

· Vibration-resistant and tolerance-compensating

· Suitable for all locking pins

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05592-51-06

Part Number
05592-51-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.36 €

1 4 Days

Loading...

  1. 1

Basic information

Type (Application) Special Shape Material Steel Main material Steel
Surface finish body Passivated for Art. No. K1730

This page is Retaining washers for quarter turn latches (05592-51), part number 05592-51-06.
You can find the detail information about specifications and dimensions on part number 05592-51-06.

Tech Support