Plastic grips rectangular with rectangular opening (K2113)

Plastic grips rectangular with rectangular opening (K2113)
Material:
Plastic
Version:
Red, oil resistant.
Sample order:
K2113.11027141
On request:

Other colours.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2113.11027141

Part Number
K2113.11027141
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.46 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Plastic Main colour Red B(mm) 14.2
B1(mm) 8 H(mm) 27 H1(mm) 20
L=Length(mm) 110 for toggle clamp K1242.06000 Version 1 Rectangular
Item Grip matching toggle clamp 05810-01-06000 Weight(kg) 0.0250
PL Edelstahl false RoHS true

This page is Plastic grips rectangular with rectangular opening (K2113), part number K2113.11027141.
You can find the detail information about specifications and dimensions on part number K2113.11027141.

Tech Support