Hinges Plastic with bush and fastening screws (K1007)

Hinges Plastic with bush and fastening screws (K1007)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Centre pin and screw steel, bush brass

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1007.05241515
K1007.06241515
K1007.06322020
K1007.08322020
K1007.08483232
K1007.10483232
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
A=Length
(mm)
B2
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
T
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
D4
(mm)
F1
(N)
F2
(N)
L
(mm)
Weight
(kg)

7.85 €

1 4 Days 484830M551010.5715152424M518501350150.0415

7.85 €

1 4 Days 484830M651010.5715152424M618501350150.0419

10.04 €

1 4 Days 646440M651213920203232M640001600200.0790

10.04 €

1 4 Days 646440M851213920203232M840001600200.0823

16.31 €

1 4 Days 959560M8818191331.531.547.547.5M831001400200.2425

16.31 €

1 4 Days 959560M10818191331.531.547.547.5M1031001400200.2500

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Version 2 with fastening screw
Kind of fastening bushes and fastening screws Version 1 with bush Item Hinge
Product type Hinge

Tech Support