Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1196.55651
B=Width(mm) | 65 | Main material | Aluminium | Surface finish body | anodized |
---|---|---|---|---|---|
Main colour | black | Form | A | A=Length(mm) | 55 |
A1(mm) | 38 | B1(mm) | 48 | D1(mm) | 18 |
Kind of fastening | fastening holes | S(mm) | 4.5 | Version 1 | with adjustable friction |
Item | Hinge | D=Fastening hole(mm) | 6.3 | F1(N) | 8960 |
F2(N) | 8070 | Form definition | with fastening hole | Product type | hinge with adjustable friction |
Weight(kg) | 0.0670 |
This page is Hinges Aluminium, with adjustable friction, Form A (K1196), part number K1196.55651.
You can find the detail information about specifications and dimensions on part number K1196.55651.