Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1182.821002 |
K1182.8210021 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | |
---|---|---|---|---|---|
37.90 € | 1 | 4 Days | colourless | ||
37.90 € | 1 | 4 Days | black |
Loading...
B=Width(mm) | 100 | Main material | Aluminium | Surface finish body | anodized |
---|---|---|---|---|---|
A=Length(mm) | 82.5 | A1(mm) | 56.5 | B1(mm) | 74 |
D(mm) | 6.2 | D1(mm) | 24 | Kind of fastening | fastening holes |
S(mm) | 5.5 | Version 1 | without spring | Item | Hinge |
F1(N) | 9190 | F2(N) | 14080 | Product type | Hinge |
Weight(kg) | 0.1490 | PL Edelstahl | false |