Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1343.04191212
Working Load(N) | 1000 | B=Width(mm) | 30 | Main material | Stainless steel A4 |
---|---|---|---|---|---|
Steel code | 1.4401 | Surface finish body | high-gloss polished | A=Length(mm) | 38 |
B2(mm) | 14 | B3(mm) | 8 | D1(mm) | 4.5 |
D2(mm) | 3 | H(mm) | 9.5 | H1(mm) | 5.5 |
Kind of fastening | fastening holes | A1=Hole spacing left(mm) | 11.5 | A2=Hole spacing right(mm) | 11.5 |
A3=Wing length left(mm) | 19 | A4=Wing length right(mm) | 19 | Item | Hinge |
F1(N) | 700 | F2(N) | 450 | Component material | Stainless steel |
Product type | Hinge | Weight(kg) | 0.0375 | PL Edelstahl | true |
This page is Hinges Stainless Steel (K1343), part number K1343.04191212.
You can find the detail information about specifications and dimensions on part number K1343.04191212.