Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1347.0541041222200
B=Width(mm) | 80 | Main material | Stainless steel A2 | Surface finish body | matt polished |
---|---|---|---|---|---|
Form | C | Version 2 | lift-off | A=Length(mm) | 82 |
B2(mm) | 64 | B3(mm) | 8 | D=diameter(mm) | 12 |
D1(mm) | 5.8 | D2(mm) | 7 | H(mm) | 7 |
H1(mm) | 3.5 | H2(mm) | 2.5 | Kind of fastening | fastening holes |
A1=Hole spacing left(mm) | 22 | A2=Hole spacing right(mm) | 22 | A3=Wing length left(mm) | 41 |
A4=Wing length right(mm) | 41 | Version 1 | screw on | Item | Hinge |
F1(N) | 5000 | F2(N) | 225 | Form definition | right-hand version |
Product type | Hinge | Weight(kg) | 0.1603 | PL Edelstahl | true |
This page is Strap hinges, Steel or Stainless Steel, Form C, right-hand version (K1347), part number K1347.0541041222200.
You can find the detail information about specifications and dimensions on part number K1347.0541041222200.