Hinges, Stainless Steel with preset friction, Form B (K1518)

Hinges, Stainless Steel with preset friction, Form B (K1518)
· Constant torque

· Stable torque

· Corrosion-resistant

· Attractive design

· Simple assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1518.551154

Part Number
K1518.551154
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

64.75 €

1 4 Days

Loading...

  1. 1

Basic information

B=Width(mm) 115 Main material Stainless steel A2 Steel code 1.4310
Form B A=Length(mm) 55 A1(mm) 38
B1(mm) 45 D(mm) 6.3 D1(mm) 12
Kind of fastening fastening holes S(mm) 2 Version 1 with preset friction
Item Hinge max. Torque(Nm) 4.5 Weight(kg) 0.1700
PL Edelstahl true RoHS true

This page is Hinges, Stainless Steel with preset friction, Form B (K1518), part number K1518.551154.
You can find the detail information about specifications and dimensions on part number K1518.551154.

Tech Support