Manufacturer part number: K0436.251515
Brand: KIPP
Price: 9.75 €
Delivery time: 4 Days
A=Length: 52 mm
A1=Hole spacing left: 15 mm
A2=Hole spacing right: 15 mm
A3=Wing length left: 26 mm
A4=Wing length right: 26 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0436.251515
Part Number
|
---|
K0436.251515 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Length (mm) | A1=Hole spacing left (mm) | A2=Hole spacing right (mm) | A3=Wing length left (mm) | A4=Wing length right (mm) | F1 (N) | F2 (N) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9.75 € | 1 | 4 Days | 52 | 15 | 15 | 26 | 26 | 500 | 380 | 0.0435 |
Loading...
B=Width(mm) | 48 | Main material | Thermoplastic | Main colour | black |
---|---|---|---|---|---|
Kind of fastening | fastening holes | Version 1 | with locking lever | Item | Hinge |
Component material | Steel | Product type | hinge with clamping function |
This page is Hinges Plastic, with locking lever (K0436), part number K0436.251515.
You can find the detail information about specifications and dimensions on part number K0436.251515.
Configure
Basic Attributes
Type
A=Length(mm)
A1=Hole spacing left(mm)
A2=Hole spacing right(mm)
A3=Wing length left(mm)
A4=Wing length right(mm)
F1(N)
F2(N)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0436.301818 |
K0436.352020 |
K0436.402323 |
K0436.452525 |
K0436.502828 |
K0436.603333 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Length (mm) | A1=Hole spacing left (mm) | A2=Hole spacing right (mm) | A3=Wing length left (mm) | A4=Wing length right (mm) | F1 (N) | F2 (N) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9.83 € | 1 | 4 Days | 59 | 17.5 | 17.5 | 29.5 | 29.5 | 700 | 400 | 0.0479 | ||
9.95 € | 1 | 4 Days | 72 | 20 | 20 | 36 | 36 | 700 | 400 | 0.0534 | ||
10.09 € | 1 | 4 Days | 77 | 22.5 | 22.5 | 38.5 | 38.5 | 750 | 450 | 0.0542 | ||
10.26 € | 1 | 4 Days | 87 | 25 | 25 | 43.5 | 43.5 | 750 | 450 | 0.0498 | ||
10.63 € | 1 | 4 Days | 97 | 27.5 | 27.5 | 48.5 | 48.5 | 800 | 425 | 0.0608 | ||
10.97 € | 1 | 4 Days | 115 | 32.5 | 32.5 | 57.5 | 57.5 | 850 | 175 | 0.0665 |