Manufacturer part number: K0440.56181808
Brand: KIPP
Price: 13.40 €
Delivery time: 4 Days
A=Length: 54 mm
A1=Hole spacing left: 17.75 mm
A2=Hole spacing right: 17.75 mm
A3=Wing length left: 27 mm
A4=Wing length right: 27 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0440.56181808
Part Number
|
---|
K0440.56181808 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Length (mm) | A1=Hole spacing left (mm) | A2=Hole spacing right (mm) | A3=Wing length left (mm) | A4=Wing length right (mm) | F1 (N) | F2 (N) | Guide tabs for slot | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.40 € | 1 | 4 Days | 54 | 17.75 | 17.75 | 27 | 27 | 400 | 325 | 8 | 0.0541 |
Loading...
B=Width(mm) | 56 | Main material | Thermoplastic | Main colour | black |
---|---|---|---|---|---|
Kind of fastening | fastening holes | Version 1 | with adjustable friction | Item | Hinge |
Component material | Stainless steel | Product type | hinge with adjustable friction | PL Edelstahl | true |
This page is Hinges Plastic, with adjustable friction (K0440), part number K0440.56181808.
You can find the detail information about specifications and dimensions on part number K0440.56181808.
Configure
Basic Attributes
Type
A=Length(mm)
A1=Hole spacing left(mm)
A2=Hole spacing right(mm)
A3=Wing length left(mm)
A4=Wing length right(mm)
F1(N)
F2(N)
Guide tabs for slot
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0440.56181800 |
K0440.56181806 |
K0440.56232300 |
K0440.56232308 |
K0440.56232310 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Length (mm) | A1=Hole spacing left (mm) | A2=Hole spacing right (mm) | A3=Wing length left (mm) | A4=Wing length right (mm) | F1 (N) | F2 (N) | Guide tabs for slot | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.40 € | 1 | 4 Days | 54 | 17.75 | 17.75 | 27 | 27 | 400 | 325 | - | 0.0542 | ||
13.40 € | 1 | 4 Days | 54 | 17.75 | 17.75 | 27 | 27 | 400 | 325 | 6 | 0.0543 | ||
14.67 € | 1 | 4 Days | 73.5 | 22.75 | 22.75 | 36.75 | 36.75 | 600 | 425 | - | 0.0684 | ||
14.67 € | 1 | 4 Days | 73.5 | 22.75 | 22.75 | 36.75 | 36.75 | 600 | 425 | 8 | 0.0690 | ||
14.67 € | 1 | 4 Days | 73.5 | 22.75 | 22.75 | 36.75 | 36.75 | 600 | 425 | 10 | 0.0689 |