Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0490.512 |
K0490.514 |
K0490.516 |
K0490.518 |
K0490.520 |
K0490.525 |
K0490.530 |
K0490.540 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | N (mm) | A=Internal diameter (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G=Width (mm) | H (mm) | K (mm) | L (mm) | M (mm) | O (mm) | P (mm) | R (mm) | S | U (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.82 € | 1 | 4 Days | 5 | 12.1 | 6 (2x) | 25 | 26 | 29.4 | 40 | 50 | 20 | - | 64 | 44 | 35 | 21 | 37.5 | M6x18 | 38 | 0.1038 | ||
27.82 € | 1 | 4 Days | 5 | 14.1 | 6 (2x) | 25 | 26 | 29.4 | 40 | 50 | 20 | - | 64 | 44 | 35 | 21 | 37.5 | M6x18 | 38 | 0.1008 | ||
27.82 € | 1 | 4 Days | 5 | 16.1 | 6 (2x) | 25 | 26 | 29.4 | 40 | 50 | 20 | - | 64 | 44 | 35 | 21 | 37.5 | M6x18 | 38 | 0.0982 | ||
27.82 € | 1 | 4 Days | 5 | 18.1 | 6 (2x) | 25 | 26 | 29.4 | 40 | 50 | 20 | - | 64 | 44 | 35 | 21 | 37.5 | M6x18 | 38 | 0.0926 | ||
37.42 € | 1 | 4 Days | 7 | 20.1 | 7 (4x) | 45 | 40 | 42 | 57 | 75 | 33 | 57 | 106 | 73 | 75 | 33 | 52 | M8x35 | - | 0.3658 | ||
37.42 € | 1 | 4 Days | 7 | 25.1 | 7 (4x) | 45 | 40 | 42 | 57 | 75 | 33 | 57 | 106 | 73 | 75 | 33 | 52 | M8x35 | - | 0.3453 | ||
37.42 € | 1 | 4 Days | 7 | 30.1 | 7 (4x) | 45 | 40 | 42 | 57 | 75 | 33 | 57 | 106 | 73 | 75 | 33 | 52 | M8x35 | - | 0.3099 | ||
52.60 € | 1 | 4 Days | 10 | 40.2 | 9 (4x) | 60 | 56 | 57 | 76 | 100 | 44 | 76 | 144 | 100 | 100 | 48 | 69 | M10x50 | - | 0.8084 |
Loading...
Main material | Aluminium | Version 1 | with swivel foot | Version 2 | for round tubes |
---|---|---|---|---|---|
Item | Tube Clamp | Surface finish body | tumbled | Surface finish component | galvanized |
Product type | without toothing | RoHS | true |
Configure
Basic Attributes
N(mm)
A=Internal diameter(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G=Width(mm)
H(mm)
K(mm)
L(mm)
M(mm)
O(mm)
P(mm)
R(mm)
S
U(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes