Manufacturer part number: K0934.065038
Brand: KIPP
Price: 151.35 €
Delivery time: 4 Days
D1: 80 mm
D2: 28 mm
D4: M6x12 mm
H: 38 mm
D5: 42 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0934.065038
H1(mm) | 8 | Item | Mounting Plate | RoHS | true |
---|
This page is Mounting plates, for clamping collets (K0934), part number K0934.065038.
You can find the detail information about specifications and dimensions on part number K0934.065038.
Configure
Basic Attributes
Type
D1(mm)
D2(mm)
D4(mm)
H(mm)
D5(mm)
H3(mm)
D(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0934.090043 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1 (mm) | D2 (mm) | D4 (mm) | H (mm) | D5 (mm) | H3 (mm) | D (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
189.15 € | 1 | 4 Days | 100 | 42 | M8x16 | 43 | 60 | 15 | 80 | 1.661 |