Connecting sets standard Type I (10200)

Connecting sets standard Type I (10200)
· Connection is secured against rotation

· Low processing workload

· For right angle connections

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10200-06
10200-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
B
(mm)
D=thread
(mm)
H
(mm)
L
(mm)
L1
(mm)
N
(mm)
SW
(mm)

1.56 €

1 4 Days 613M67.31427.564

1.44 €

1 4 Days 817M89.5203585

Loading...

  1. 1

Basic information

Type Connection Accessory Type I T(mm) 2

Tech Support