Swivel adapter, antistatic plastic, for profile slots (10550)

Swivel adapter, antistatic plastic, for profile slots (10550)
· Antistatic

· Grab container mounting in profile slot

· Separate slot fixings

· Can be swivelled through 45° in both directions

· Swivel range adjustable horizontally

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10550-10-511

Part Number
10550-10-511
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.19 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Polyamide Main colour black Slot width(mm) 8/10
B=Width(mm) 88 B1(mm) 51 B2(mm) 14.2
H=Height(mm) 40 L=Length(mm) 40.1 L1(mm) 36
L2(mm) 10.1

This page is Swivel adapter, antistatic plastic, for profile slots (10550), part number 10550-10-511.
You can find the detail information about specifications and dimensions on part number 10550-10-511.

Tech Support