Manufacturer part number: K1945.50
Brand: KIPP
Price: 382.95 €
Delivery time: 4 Days
B: 63 mm
B1: 40 mm
B3=Clamping range: 50 - 68 mm
F: 40 kN
H: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1945.50
Part Number
|
---|
K1945.50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | B1 (mm) | B3=Clamping range (mm) | F (kN) | H (mm) | H1 (mm) | H2 (mm) | Travel per spindle rotation | L (mm) | SW=Key width (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
382.95 € | 1 | 4 Days | 63 | 40 | 50 - 68 | 40 | 50 | 68 | 7 | 0.86 | 63 | 13 | 1.5690 |
Loading...
Main material | High carbon steel | Item | Levelling Wedge | RoHS | true |
---|
Configure
Basic Attributes
Type
B(mm)
B1(mm)
B3=Clamping range(mm)
F(kN)
H(mm)
H1(mm)
H2(mm)
Travel per spindle rotation
L(mm)
SW=Key width(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes