Swivel feet plates stainless steel (27803)

Swivel feet plates stainless steel (27803)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, foodstuff industry, logistics and assembly

· Any plate can be combined with any threaded spindle or ball joint

· The rubber pad is resistant to oil and water, antibacterial and antimicrobial protection

· Temperature range -20° C to +100 °C (in water +60 °C)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27803-1060
27803-1080
27803-1100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)

12.56 €

1 4 Days 58.5

14.81 €

1 4 Days 78.5

24.83 €

1 4 Days 98.5

Loading...

  1. 1

Basic information

Main material Stainless steel H=Height(mm) 29 Load rating max.(kN) 7

Tech Support