Wheels heavy-load wheel body welded (95060)

Wheels heavy-load wheel body welded (95060)
· Especially high restoration elasticity with a long service life

· Elastic

· Abrasion resistant

· Quiet and floor protecting

· Suitable for steel plate swivel and fixed castors 95030 and steel-welded swivel and fixed castors 95032

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95060-12550
95060-16050
95060-20050
95060-25060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

160.92 €

1 4 Days 125502060500

213.89 €

1 4 Days 160502060700

241.36 €

1 4 Days 2005020601000

387.48 €

1 4 Days 2506025701350

Loading...

  1. 1

Basic information

Main material Polyurethane Wheel bearing Ball bearing

Tech Support