Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27841-3004 |
27841-4006 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=plate diameter (mm) | Main Body Height h (mm) | A (mm) | B (mm) | D2 (for countersunk screw) | H1=Total height (mm) | SW1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
9.40 € | 1 | 4 Days | 30 | 35-50 | 30 | 20.5 | M4 | 35-50 | 22 | ||
10.35 € | 1 | 4 Days | 40 | 45-65 | 40 | 28 | M6 | 45-65 | 30 |
Loading...
Type | Adjusting Bolt Type | Body Material | Thermoplastic | Load rating max.(kN) | 1.5 |
---|---|---|---|---|---|
Component material | Steel |
Configure
Basic Attributes
D=plate diameter(mm)
Main Body Height h(mm)
A(mm)
B(mm)
D2 (for countersunk screw)
H1=Total height(mm)
SW1(mm)
Filter by standard shipping days
Optional Attributes