Indexing plungers Steel or Stainless Steel, with Plastic eyelet grip, Form A (K2047) (K2047.012612084)

Indexing plungers Steel or Stainless Steel, with Plastic eyelet grip, Form A (K2047) K2047.012612084

Product Details:

Manufacturer part number: K2047.012612084

Brand: KIPP

Price: 8.75

Delivery time: 4 Days


Technical Data:

Main material: steel

A: 30 mm

B: 8 mm

D=pin diameter: 6 mm

D1=Thread: M12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2047.012612084

Part Number
K2047.012612084
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material A
(mm)
B
(mm)
D=pin diameter
(mm)
D1=Thread L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Tightening torque max.
(Nm)
Travel S
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
F x 30° Component colour Size Steel code SW1
(mm)
Weight
(kg)

8.75 €

1 4 Days steel3086M1261.72034171561581.8traffic red RAL 30202-120.035

Loading...

  1. 1

Basic information

Component material Thermoplastic Form A Version 1 without locking slot
Version 2 with eyelet grip Item Indexing Plungers Product type standard
Locknut without locknut Surface finish body not hardened Form definition without locking slot, without locknut
PL Edelstahl false RoHS true

Tech Support