UNILOCK 5-axis basic module system size 50 mm (K1117)

UNILOCK 5-axis basic module system size 50 mm (K1117)
· Zero point clamping system

· Ideal for clamping small workpieces

· Manual actuation

· 5-side machining without interfering edges

· Combinable with system size 80

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1117.12050601

Part Number
K1117.12050601
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

615.25 €

1 4 Days

Loading...

  1. 1

Basic information

Form B H=Height(mm) 50 H1(mm) 17.5
Tightening torque max.(Nm) 10 Version 1 UNILOCK D=Diameter(mm) 50
Retraction force with turbo(kN) 10 Form definition with rotation lock

Tech Support