Seating ledges (K0908)

Seating ledges (K0908)
· For setting the clamping depth of the workpiece

· Suitable for multi-clamping systems

· Quick and easy assembly

· Hardened and ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0908.5001295

Part Number
K0908.5001295
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.28 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel H=Height(mm) 10 H(mm) 20

This page is Seating ledges (K0908), part number K0908.5001295.
You can find the detail information about specifications and dimensions on part number K0908.5001295.

Tech Support