HYGIENEshield Premium (K1639)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1639.14

Part Number
K1639.14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,903.11 €

1 4 Days

Loading...

  1. 1

Basic information

Item HYGIENEshield Version 1 Premium Height(mm) 910
Rigid length(mm) 1610 Swivel length(mm) 1710 Foot length(mm) 445
Pull-out panels 325mm possible Aluminium profiles(mm) 30x30 Acrylic glass - thickness(mm) 4
Material Aluminium profile
Acrylic glass

This page is HYGIENEshield Premium (K1639), part number K1639.14.
You can find the detail information about specifications and dimensions on part number K1639.14.

Tech Support