Telescopic slides, heavy-duty, full extension, load capacity up to 200 kg (K0544)

Telescopic slides, heavy-duty, full extension, load capacity up to 200 kg (K0544)
· Functional unit for drawers and pull-out systems

· Application sectors: machine and plant construction, vehicle technology, logistics

· Tested acc. to DIN EN 15338

· Increased comfort and improved accessibility thanks to full extension

· Balls hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0544.10800

Part Number
K0544.10800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

84.34 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel Loading/pair (10,000 cycles)(kg) 145 A(mm) -
A1(mm) 224 A2(mm) 448 A3(mm) 672
L=Length(mm) 800 Version 1 full extension C (Travel)(mm) 800
Load capacity per pair (100,000 cycles)(kg) 120 Loading per pair - horizontal(kg) 30 Weight(kg) 5.40

This page is Telescopic slides, heavy-duty, full extension, load capacity up to 200 kg (K0544), part number K0544.10800.
You can find the detail information about specifications and dimensions on part number K0544.10800.

Tech Support