Telescopic slides, over-extension, load capacity up to 60 kg (K0540)

Telescopic slides, over-extension, load capacity up to 60 kg (K0540)
Material, surface finish:
Rails hot-dip galvanized steel.
Ball cages galvanized steel.
Balls C-steel, hardened.
Sample order:
K0540.10300 (sold per piece)
Note:
For telescopic slides with over-extension the
stroke is greater than the installation length. Locks
in closed position. The dynamic load capacity of
the telescopic slides indicates the maximum load
rating of a vertically mounted slide pair when the
entire extension length is used. The specified loadbearing
capacities refer to the maximum value at
100,000 cycles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0540.10650

Part Number
K0540.10650
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.24 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel A(mm) 288 A1(mm) 288
A2(mm) 384 Drawer depth from - to(mm) 650 - 650 L=Length(mm) 650
Version 1 over extension C (Travel)(mm) 700 Weight(kg) 2.8300

This page is Telescopic slides, over-extension, load capacity up to 60 kg (K0540), part number K0540.10650.
You can find the detail information about specifications and dimensions on part number K0540.10650.

Tech Support