Telescopic slides, partial extension, loading up to 15 kg (K0536)

Telescopic slides, partial extension, loading up to 15 kg (K0536)
· Functional unit for drawers and pull-out systems

· Application sectors: machine and plant construction, vehicle technology, logistics

· Easy handling and high stability

· Extendable both ends

· Tested acc. to DIN EN 15338

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0536.10406

Part Number
K0536.10406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.76 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel A(mm) 352 A1(mm) 330
Drawer depth from - to(mm) 406 - 672 L=Length(mm) 406 Component material steel
Version 1 partial extension C (Travel)(mm) 276

This page is Telescopic slides, partial extension, loading up to 15 kg (K0536), part number K0536.10406.
You can find the detail information about specifications and dimensions on part number K0536.10406.

Tech Support