Axial joints for tractive forces adjustable, Form C (K1936)

Axial joints for tractive forces adjustable, Form C (K1936)
· For absorption of tractive forces

· The ball's movement can be influenced using the clamping nut.

· Various connection options through internal or external thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1936.31006
K1936.31308
K1936.31610
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D1
(mm)
D2=Thread E
(mm)
L
(mm)
α F
(kN)
M
(Nm)
Tightening torque max.
(Nm)
Weight
(kg)

27.68 €

1 4 Days 2110M61223.520°2.55.212.40.0360

33.01 €

1 4 Days 2613M81429.524°58.813.20.0757

36.54 €

1 4 Days 3516M10163628°7.514.516.40.1379

Loading...

  1. 1

Basic information

Form C Version 1 lockable Item Axial Joint
RoHS true

Tech Support