Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1754.05070
Main material | Tool steel | Surface finish body | hardened and ground | B=Width(mm) | 50 |
---|---|---|---|---|---|
B1(mm) | 30 | B2(mm) | 5 | D(mm) | 42 |
H=Height(mm) | 25 | L=Length(mm) | 54.98 | L1(mm) | 23.5 |
Version 1 | for fixed jaw one side, double-sided | Version 2 | with prism | Item | Attachment Jaw |
D1 for screw DIN 912 | M5 | Weight(kg) | 0.1585 | max. Clamping diameter(mm) | 70 |
Suitable for system width(mm) | 50 | PL Edelstahl | false | RoHS | true |
This page is Attachment jaws with prism for fixed jaws DS and ES (K1754), part number K1754.05070.
You can find the detail information about specifications and dimensions on part number K1754.05070.