Jaw plate, steel, soft for stationary chuck (K1838)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1838.2154
K1838.2203
K1838.2504
K1838.2703
K1838.3104
K1838.3153
K1838.3703
K1838.3804
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
H1
(mm)
H3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
D=Diameter
(mm)
Weight
(kg)
Packaging unit

99.89 €

1 4 Days 267.94149373.5257338.117.4512.68M85.20004

73.67 €

1 4 Days 267.94149373.5257338.117.4512.68M81.72003

108.63 €

1 4 Days 317.941711483.8349544.425.312.68M1010.40004

81.16 €

1 4 Days 317.941711483.8349544.425.312.68M102.75003

131.10 €

1 4 Days 3712.71913484.234110542819.03M124.50004

99.89 €

1 4 Days 3712.71913484.234110542819.03M123.61003

154.82 €

1 4 Days 4212.71913544.23812563.530.7519.03M125.80003

208.51 €

1 4 Days 4212.71913544.23812563.530.7519.03M1222.00004

Loading...

  1. 1

Basic information

Main material Steel H2(mm) 3 Version 1 soft
Version 2 Set Item Jaw Plate PL Edelstahl false
RoHS false

Tech Support