Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1975.140320308 |
K1975.240320308 |
K1975.340320308 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Form | |
---|---|---|---|---|---|
287.76 € | 1 | 4 Days | A | ||
311.55 € | 1 | 4 Days | B | ||
281.82 € | 1 | 4 Days | C |
Loading...
Main material | Mild steel | Surface finish body | hardened and black oxide finish | Size | SYSTEM SIZE 80MM |
---|---|---|---|---|---|
D(mm) | 39.5 | D1(mm) | 32 | D2(mm) | 35.1 |
H(mm) | 35 | H1(mm) | 3.2 | H2(mm) | 3.3 |
H3(mm) | 3.5 | Version 1 | UNILOCK | Item | Dovetail Clamping Bolt |
Weight(kg) | 0.2600 | PL Edelstahl | false | RoHS | true |