Manufacturer part number: K2048.060
Brand: KIPP
Price: 17.37 €
Delivery time: 4 Days
A: 5.9 mm
D1=Thread: M6
H=Height: 5 mm
H1: 9 mm
L=Length: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2048.060
Part Number
|
---|
K2048.060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | D1=Thread | H=Height (mm) | H1 (mm) | L=Length (mm) | L1 (mm) | Tightening torque max. (Nm) | D=Diameter (mm) | Weight (kg) | Travel S (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.37 € | 1 | 4 Days | 5.9 | M6 | 5 | 9 | 5 | 6.8 | 7.4 | 10 | 0.0060 | 1.8 |
Loading...
Main material | High carbon steel | Surface finish body | black oxidized | Form | A |
---|---|---|---|---|---|
Item | Clamping Cams | Form definition | without clamping plate | PL Edelstahl | false |
RoHS | true |
Configure
Basic Attributes
Type
A(mm)
D1=Thread
H=Height(mm)
H1(mm)
L=Length(mm)
L1(mm)
Tightening torque max.(Nm)
D=Diameter(mm)
Weight(kg)
Travel S(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes