Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1230.12 |
K1230.16 |
K1230.22 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | H=Height (mm) | H2 (mm) | L=Length (mm) | F (kN) | BN=Slot width (mm) | C (mm) | F1 (kN) | H1 min. (mm) | H1 max. (mm) | X (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.83 € | 1 | 4 Days | 18 | 31 | 7 | 52 | 5 | 12 | 1.8 | 0.6 | 3.5 | 8.5 | 5 | 0.1401 | ||
68.83 € | 1 | 4 Days | 25 | 41 | 9 | 68 | 8 | 16 | 2.5 | 0.9 | 4 | 11 | 6 | 0.2637 | ||
114.90 € | 1 | 4 Days | 35 | 53 | 14 | 89 | 16 | 22 | 3 | 1.9 | 5 | 14 | 9 | 0.7400 |
Loading...
Main material | steel | Surface finish body | hardened and black oxid finish | Version 1 | for T-slot |
---|---|---|---|---|---|
Item | Flat Clamp | RoHS | true |
Configure
Basic Attributes
B=Width(mm)
H=Height(mm)
H2(mm)
L=Length(mm)
F(kN)
BN=Slot width(mm)
C(mm)
F1(kN)
H1 min.(mm)
H1 max.(mm)
X(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes