Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1748.0500412
Main material | Mild steel | Surface finish body | hardened and phosphated | Form | D |
---|---|---|---|---|---|
Form-Type | with machining allowance | Version 1 | double sided | B=Width(mm) | 50 |
B1(mm) | 30 | D (Internal thread) | M5 | H=Height(mm) | 25 |
H1(mm) | 12.5 | H3(mm) | 4 | L max.(mm) | 60.5 |
L min.(mm) | 54.5 | Clamping force max.(kN) | 30 | Tightening torque max.(Nm) | 85 |
Z (cap screw DIN 912) | M12x25 | Item | Wedge Clamp | C Hole for DIN 912 cap screw | M12 |
Weight(kg) | 0.4500 | PL Edelstahl | false | RoHS | true |
This page is Wedge clamps, Form D, with machining allowance (K1748), part number K1748.0500412.
You can find the detail information about specifications and dimensions on part number K1748.0500412.