Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1749.0500512
Main material | Mild steel | Surface finish body | hardened and phosphated | Form | E |
---|---|---|---|---|---|
Form-Type | with pins | Version 1 | with fixed jaw | Version 2 | single sided |
B=Width(mm) | 50 | B1(mm) | 30 | B2(mm) | 18 |
D (Internal thread) | M5 | G (cap screw DIN 912) | M12x30 | H=Height(mm) | 25 |
H1(mm) | 12.5 | H3(mm) | 4 | H4(mm) | 5 |
H5(mm) | 9 | H6(mm) | 4.75 | L max.(mm) | 80.5 |
L min.(mm) | 74.5 | Clamping force max.(kN) | 30 | Tightening torque max.(Nm) | 85 |
Z (cap screw DIN 912) | M12x25 | Item | Wedge Clamp | C Hole for DIN 912 cap screw | M12 |
Weight(kg) | 0.6000 | PL Edelstahl | false | RoHS | true |
D1 | M6 |
This page is Wedge clamps with fixed jaw for multi-clamping system, Form E, with jaw pins (K1749), part number K1749.0500512.
You can find the detail information about specifications and dimensions on part number K1749.0500512.