Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1357.43082
Main material | Stainless steel | Form | A | Version 1 | with release |
---|---|---|---|---|---|
Version 2 | fastening holes covered | Item | Latch | Steel code | 1.4301 |
Product type | Standard | B=Width(mm) | 33.6 | B1(mm) | 25 |
D=Fastening hole(mm) | 4.3 | D1(mm) | 4.3 | E(mm) | 13 |
E1(mm) | 13.5 | E2(mm) | 30 | E4(mm) | 38.5 |
E5(mm) | 13 | H=Height(mm) | 19.5 | H1(mm) | 5 |
L=Length(mm) | 82 | S(mm) | 2 | Weight(kg) | 0.1148 |
PL Edelstahl | true | RoHS | true |
This page is Latch with release, Form A, Stainless Steel (K1357), part number K1357.43082.
You can find the detail information about specifications and dimensions on part number K1357.43082.