Swivel Tapered Male Centre Tee Piece - RMT CR

Swivel Tapered Male Centre Tee Piece - RMT CR
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RMT CR0400
RMT CR0401
RMT CR0600
RMT CR0601
RMT CR0800
RMT CR0801
RMT CR0802
RMT CR1001
RMT CR1002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

4.23 €

10 7 Days R 1/84

4.70 €

10 7 Days R 1/44

4.10 €

10 7 Days R 1/86

4.67 €

10 7 Days R 1/46

5.10 €

10 7 Days R 1/88

5.38 €

10 7 Days R 1/48

6.17 €

10 7 Days R 3/88

6.98 €

10 7 Days R 1/410

7.67 €

10 7 Days R 3/810

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::80 Construction Nickel-plated brass Operating pressure 0 to 15 bar

Tech Support