Parallel Male Regulator with Adjusting Screw - Bidirectional - RPV BG

Parallel Male Regulator with Adjusting Screw - Bidirectional - RPV BG
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPV BG04M5
RPV BG06M5
RPV BG0400
RPV BG0401
RPV BG0600
RPV BG0601
RPV BG0602
RPV BG0603
RPV BG0800
RPV BG0801
RPV BG0802
RPV BG0803
RPV BG1000
RPV BG1001
RPV BG1002
RPV BG1003
RPV BG1201
RPV BG1202
RPV BG1203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Metric Male Thread For Tube OD
(mm)
BSPP Male Thread

4.78 €

1 7 Days M54-

4.78 €

1 7 Days M56-

5.22 €

1 7 Days -4G 1/8

5.22 €

1 7 Days -4G 1/4

5.67 €

1 7 Days -6G 1/8

5.67 €

1 7 Days -6G 1/4

7.28 €

1 7 Days -6G 3/8

8.63 €

1 7 Days -6G 1/2

5.67 €

1 7 Days -8G 1/8

5.67 €

1 7 Days -8G 1/4

7.28 €

1 7 Days -8G 3/8

8.63 €

1 7 Days -8G 1/2

6.22 €

1 7 Days -10G 1/8

6.22 €

1 7 Days -10G 1/4

7.28 €

1 7 Days -10G 3/8

8.63 €

1 7 Days -10G 1/2

7.47 €

1 7 Days -12G 1/4

8.27 €

1 7 Days -12G 3/8

8.63 €

1 7 Days -12G 1/2

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support