Heavy Duty Transport Castors with Perforated Plate, PU Bandage - Swivel Castors with Brakes

Heavy Duty Transport Castors with Perforated Plate, PU Bandage - Swivel Castors with Brakes
  • Volume Discount
Material: Fork: sheet steel, zinc-plated.
Tread: Prothane®, cast polyurethane 95 +/-3° Shore A.
Wheel body: Aluminium, bolted.
Wheel bearing: Ball bearing.
Swivel bearing: Double ball ring.

For indoor and outdoor use. Suitable for high loads. Trackless and abrasion-resistant. Good resistance to oil, grease, petrol and chemicals.

Temperature range: -20°C to +70°C.

** No slotted hole, hole with Ø d.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77762080H
77762100H
77762125H
77762150H
77762200H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

63.37 €

1 Available 4 Days 804012742829105858565755525077763080H1.6

66.53 €

1 Available 4 Days 1004013742929105858565755528077763100H2.0

69.86 €

1 Available 4 Days 1255017846108.511**13811010575--45077763125H3.4

73.36 €

1 Available 4 Days 150502094812311**13811010575--55077763150H3.7

83.44 €

1 Available 4 Days 200502555215211**13811010575--60077763200H4.1

Loading...

  1. 1

Basic information

Material Cast polyurethane / Steel Surface Zinc-plated N2(mm) -

Tech Support