Heavy Duty Transport Castors with Perforated Plate, White Plastic Wheel - Swivel Castors

Heavy Duty Transport Castors with Perforated Plate, White Plastic Wheel - Swivel Castors
  • Volume Discount
Material: Fork: sheet steel, zinc-plated.
Tread / wheel body: Plastic Polyamide, cast in one piece, bolted.
Wheel bearing: Ball bearing.
Swivel bearing: Double ball ring.

For indoor and outdoor use. Suitable for high loads. Widest resistant to salt, grease, acids and alkalis. No traces and very abrasion resistant.

Temperature range: -20°C to +80°C
(short-term -40°C to +100°C).
From +35°C the load capacity decreases.

** No slotted hole, hole with Ø d.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77721080H
77721100H
77721125H
77721150H
77721200H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

51.66 €

1 Available 4 Days 803011238789**10585806015077723080H0.9

54.39 €

1 Available 4 Days 10035153489811**1381091057550077723100H2.2

67.23 €

1 Available 4 Days 1255017846108.511**1381101057560077723125H2.8

72.60 €

1 Available 4 Days 150472094812311**1381101057560077723150H3.0

74.95 €

1 Available 4 Days 200502555215211**1381101057560077723200H3.6

Loading...

  1. 1

Basic information

Material Polyamide (PA) / Steel Surface Zinc-plated Hole distance between long holes (P min.) N(mm) -
Hole distance between long holes (P1 min.) N1(mm) - N2(mm) -

Tech Support