Super Heavy Duty Transport Castors with Perforated Plate, PU Bandage - Swivel Castors

Super Heavy Duty Transport Castors with Perforated Plate, PU Bandage - Swivel Castors
  • Volume Discount
Material: Fork: steel, zinc-plated.
Tread: Prothane®, cast polyurethane 95 +/-3° Shore A.
Wheel body: Cast iron, bolted.
Wheel bearing: ball bearing.
Swivel bearing: ball bearing.

For indoor and outdoor use. Suitable for very high loads. Non-marking and abrasion resistant. Good resistance to oil, grease, petrol and chemicals.

Temperature range: -20°C to +70°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77761100SH
77761125SH
77761150SH
77761200SH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

100.76 €

1 Available 4 Days 100145358540077763100SH4.3

108.03 €

1 Available 4 Days 12517050112.550077763125SH5.1

107.89 €

1 Available 4 Days 1501956013580077763150SH6.1

118.91 €

1 Available 4 Days 20024560160100077763200SH7.1

Loading...

  1. 1

Basic information

Material Cast polyurethane / Steel Surface Zinc-plated Roller width B(mm) 50
Long hole width d(mm) 11 Length of mounting surface P(mm) 138 Width of mounting surface P1(mm) 110
Hole distance between long holes (P max.) M(mm) 105 Hole distance between long holes (P1 max.) M1(mm) 80 Hole distance between long holes (P min.) N(mm) -
Hole distance between long holes (P1 min.) N1(mm) - N2(mm) 75

Tech Support