Transport Castors with Plate, Rubber Bandage TPE Grey - Swivel Castors with Brake

Transport Castors with Plate, Rubber Bandage TPE Grey - Swivel Castors with Brake
  • Volume Discount
Material: Fork: steel plate, zinc-plated.
Tread: thermoplastic rubber, grey.
Wheel body: Plastic, screwed.
Wheel mounting: roller bearing.
Swivel bearing: double ball wreath.

For indoor and outdoor use. Low-noise running with low rolling and swivelling resistance. Non-marking. The tread is slightly oily and can cause contact discolouration on sensitive surfaces.

Temperature range: -20°C to +60°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77732080
77732100
77732125
77732160
77732200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

19.90 €

1 Available 4 Days 8032105347491048084647656100777330800.80

22.57 €

1 Available 4 Days 10032128348491048084647656110777331000.85

25.27 €

1 Available 4 Days 125321553496.591048084647656120777331251.05

50.96 €

1 Available 4 Days 1604519548128121351101058010075200777331602.25

57.42 €

1 Available 4 Days 2004523558158121351101058010075220777332002.65

Loading...

  1. 1

Basic information

Material Rubber (TPE) / Steel Surface Zinc-plated N2(mm) -

Tech Support