ALTO Regulator with Gauge

ALTO Regulator with Gauge
To perserve pneumatic tools, create professional finishes and cut maintenance costs, a quality filtering and regulator system is critical. Prevost's ALTO units remove dust, oil and liquid water to prolong the life of the enter system and its components.
ALTO treatment units are available as individual units (filter, regulator, lubricator, filter-regulator) or fully assembled kits that include a pressure gauge and mounting brackets. They cover a range of sizes from 1/8" G to 2 1/2"G threads.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TR HPM3
TR M1
TR M2
TR M3
TR VHPM3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Female Thread Operating pressure
(bar)
Flow Rate at 7 bar ΔP : 1bar
(l/min)
Flow Rate at 10 bar
(l/min)

61.67 €

1 7 Days G 1/2Inlet: 20 Outlet: 0.5-12.54000-

32.45 €

1 7 Days G 1/4Inlet: 15 Outlet: 0.5-10600-

39.75 €

1 7 Days G 3/8Inlet: 15 Outlet: 0.5-102500-

56.58 €

1 7 Days G 1/2Inlet: 15 Outlet: 0.5-104000-

75.02 €

1 7 Days G 1/2Inlet: 40 Outlet: 0.5-30-5000

Loading...

  1. 1

Basic information

Temperature +5 to +50 °C Construction Body : Aluminium Polycarbonate bowl with metallic protection Equipped with Manual drain

Tech Support