Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS SQUN25
Operating Temperature Range(°C) | -20::+80 | Construction | Pipe and fittings: aluminium | Vacuum capability | -0.98 bar (vacuum 98%) |
---|---|---|---|---|---|
Highlight | Scalable system | Technology | PPS Grip Concept | Meets standards | PED REACH |
Operating pressure | 0 to 16 bar | For pipe ID(mm) | 25 |