DSF/I Series - 304 Stainless Steel - Polyurethane Hose Ether Base

DSF/I Series - 304 Stainless Steel - Polyurethane Hose Ether Base
Automatic hose reels are used for organzing work stations.
They save time and allow flexible hoses to be used safely and efficiently.
Distributed fluids: compressed air, cold and hot water, high and low pressure, oil, grease, oxygen and acetylene.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DSFI 0805ESHE

Part Number
DSFI 0805ESHE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

331.45 €

1 7 Days

Loading...

  1. 1

Basic information

ID/OD(mm) 8 x 12 Max. Operating Pressure(bar) 12 Construction AISI 304 stainless steel case
Coupler ESI 07HE Weight(kg) 3 Flow rate(l/min) 650
Connection 1 m of inlet supply hose Technology Pipe locked with ratchet stop Swivel inlet(mm) 8 x 12
Equipped with Swivel bracket Length(m) 5

This page is DSF/I Series - 304 Stainless Steel - Polyurethane Hose Ether Base, part number DSFI 0805ESHE.
You can find the detail information about specifications and dimensions on part number DSFI 0805ESHE.

Tech Support