Aluminium Cap for Square Profile, PPS SQBO Series

Aluminium Cap for Square Profile, PPS SQBO Series
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS SQBO25

Part Number
PPS SQBO25
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Temperature(°C) -20 to +80 Construction Pipe and fittings: aluminium Vacuum capability -0.98 bar (vacuum 98%)
Highlight Scalable system Technology PPS Grip Concept Meets standards PED REACH
Operating pressure 0 to 16 bar For pipe ID(mm) 25

This page is Aluminium Cap for Square Profile, PPS SQBO Series, part number PPS SQBO25.
You can find the detail information about specifications and dimensions on part number PPS SQBO25.

Tech Support