Assortment of Connection Accessories

Assortment of Connection Accessories
An extensive range of fittings for a complete, customized installation. Prevost's full line of compatible hoses and accessories can adapt to numerous diameter fluid lines and facility layouts.
Prevost connect the compressor to the tool: plugs, reducers, brackets, T fittings, cross fittings, stoppers, panel penetrations, etc.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MAL PA105

Part Number
MAL PA105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

212.58 €

1 7 Days

Loading...

  1. 1

Basic information

Operating Pressure(bar) 0 to 15 bar Construction Brass and nickel-plated brass Includes Assortment of 105 connectors: 5 x JPC 1408, 5 x JPC 1410, 5 x JPC 3810, 5 x JDT 0606, 5 x JDT 0808, 5 x JDT 1010, 5 x A2 1412, 5 x A2 1414, 5 x A2 1438, 5 x A2 3812, 5 x A2 3838, 5 x A3 12, 5 x A3 14, 5 x A3 18, 5 x A3 38, 5 x A2 1212, 5 x A4 1214, 5 x A4 1238, 5 x A4 1418, 5 x A4 3814, 5 x A4 3818

This page is Assortment of Connection Accessories, part number MAL PA105.
You can find the detail information about specifications and dimensions on part number MAL PA105.

Tech Support