Industrial Wash Gun

Industrial Wash Gun
Prevost's wash down guns can be used for numerous industries:

■ Industrial
Cleaning equipment, tanks, floors, walls in food processing and packaging facilities (dairies, abbatoirs, breweries, canneries, etc.) and all industries requiring frequent cleaning or sanitizing.
■ Cars
Washing bodywork, cleaning chassis, accessories, machinery, etc. in garages, body shops, public works, farms, etc.
■ Cleaning, upkeep, washing down in superstores, restaurants, schools, public buildings, parks, etc.
■ Roads
Washing and spraying the public highway: pavements, pedestrian streets, pools, fountains, public gardens, flower beds, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PL JET

Part Number
PL JET
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

102.85 €

1 6 Days

Loading...

  1. 1

Basic information

Construction Brass gun with polyamid coating Max operating pressure(bar) 24 BSPP female thread G 1/2
Temperature (max)(°C) 60 (continued use) +90 (occasional use) Flow rate 60 l/min at 24 bar, 40 l/min at 10 bar

This page is Industrial Wash Gun, part number PL JET.
You can find the detail information about specifications and dimensions on part number PL JET.

Tech Support