Raw Material of Sintered Bronze with Bore for Plain Bearing Production

Raw Material of Sintered Bronze with Bore for Plain Bearing Production
  • Volume Discount
Tube of sintered bronze to be machined into plain bearings.

After machining, impregnation with oil is encouraged.
Recommended oil type: Mineral oil ISO VG 68.
Temperature of oil bath: + 60ºC.
Duration: 24 hours, afterwards cooling down in the oil bath.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62339020
62339025
62339030
62339035
62339037
62339038
62339040
62339045
62339047
62339048
62339050
62339055
62339060
62339065
62339070
62339075
62339080
62339085
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d1
(mm)
Outer diameter Dmin.
(mm)
Length Lmin.
(mm)
Weight
(kg)

108.61 €

1 Available 4 Days 38 +/- 0.866650.99

184.64 €

1 Available 4 Days 38 +/- 0.8661201.84

506.74 €

1 Available 4 Days 45 +/- 0.81051205.68

147.72 €

1 Available 4 Days 53 +/- 185651.51

260.66 €

1 Available 4 Days 53 +/- 1851202.79

206.33 €

1 Available 4 Days 68 +/- 1.5104652.12

412.67 €

1 Available 4 Days 68 +/- 1.51041203.91

287.83 €

1 Available 4 Days 83 +/- 1.5123652.82

481.92 €

1 Available 4 Days 83 +/- 1.51231205.21

374.69 €

1 Available 4 Days 98 +/- 1.5142653.61

601.71 €

1 Available 4 Days 98 +/- 1.51421206.66

625.14 €

1 Available 4 Days 59125805.11

1,095.86 €

1 Available 4 Days 591251408.95

750.33 €

1 Available 4 Days 79149806.72

1,321.03 €

1 Available 4 Days 7914914011.56

1,056.65 €

1 Available 4 Days 110178808.24

1,727.27 €

1 Available 4 Days 11017814014.43

1,751.36 €

1 Available 4 Days 15020214013.48

Loading...

  1. 1

Basic information

Type Material Material Sintered bronze Surface Unsoaked

Tech Support