Manufacturer part number: 65463400
Brand: MAEDLER
Price: 5.60 €
Delivery time: 4 Days
Thread size d1: M 4 mm
Ball diameter d2: 2.5 mm
Outer diameter d3: 6 mm
Total length l1: 9.5 mm
Thread length l2: 6.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
65463400
Part Number
|
---|
65463400 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread size d1 (mm) | Ball diameter d2 (mm) | Outer diameter d3 (mm) | Total length l1 (mm) | Thread length l2 (mm) | l3 (mm) | Overhang of ball s (mm) | Spring force F1 (N) | Spring force F2 (N) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.60 € | 1 | Available | 4 Days | M 4 | 2.5 | 6 | 9.5 | 6.5 | 5 | 0.8 | 8 | 14 | 1 |
Loading...
Material | Steel | Surface | Black oxide finish |
---|
This page is Spring Plungers with Ball and Head, with Slot, Type A, part number 65463400.
You can find the detail information about specifications and dimensions on part number 65463400.
Configure
Basic Attributes
Thread size d1(mm)
Ball diameter d2(mm)
Outer diameter d3(mm)
Total length l1(mm)
Thread length l2(mm)
l3(mm)
Overhang of ball s(mm)
Spring force F1(N)
Spring force F2(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
65463500 |
65463600 |
65463800 |
65464000 |
65464200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread size d1 (mm) | Ball diameter d2 (mm) | Outer diameter d3 (mm) | Total length l1 (mm) | Thread length l2 (mm) | l3 (mm) | Overhang of ball s (mm) | Spring force F1 (N) | Spring force F2 (N) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.94 € | 1 | Available | 4 Days | M 5 | 3 | 8 | 12.5 | 8.5 | 6.7 | 0.9 | 8 | 14 | 2 | |
6.44 € | 1 | Available | 4 Days | M 6 | 3.5 | 10 | 14 | 9 | - | 1 | 11 | 18 | 3.7 | |
7.26 € | 1 | Available | 4 Days | M 8 | 4.5 | 13 | 16.5 | 11 | - | 1.5 | 18 | 31 | 7 | |
8.36 € | 1 | Available | 4 Days | M 10 | 6 | 16 | 20 | 14 | - | 2 | 24 | 45 | 13.2 | |
8.96 € | 1 | Available | 4 Days | M 12 | 8 | 18 | 22 | 15 | - | 2.5 | 26 | 49 | 19.5 |