Manufacturer part number: 63630500
Brand: MAEDLER
Price: 2.09 €
Delivery time: 4 Days
Ball diameter d1H9/h9: 8 mm
Thread size d2: M 5 mm
SWh14: 7 mm
a±0.3: 22 mm
e: 10.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
63630500
Part Number
|
---|
63630500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ball diameter d1H9/h9 (mm) | Thread size d2 (mm) | SWh14 (mm) | a±0.3 (mm) | e (mm) | l2±0.3 (mm) | l3±3 (mm) | Pull-out force F (N) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.09 € | 1 | Available | 4 Days | 8 | M 5 | 7 | 22 | 10.2 | 10.2 | 9 | 30 | 15.2 |
Loading...
Material | Steel | Surface | Zinc-plated | Pivoting angle(°) | 18 |
---|
This page is Axial Joints Similar to DIN 71802, Zinc-plated, part number 63630500.
You can find the detail information about specifications and dimensions on part number 63630500.
Configure
Basic Attributes
Ball diameter d1H9/h9(mm)
Thread size d2(mm)
SWh14(mm)
a±0.3(mm)
e(mm)
l2±0.3(mm)
l3±3(mm)
Pull-out force F(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
63630600 |
63630800 |
63631000 |
63631400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Ball diameter d1H9/h9 (mm) | Thread size d2 (mm) | SWh14 (mm) | a±0.3 (mm) | e (mm) | l2±0.3 (mm) | l3±3 (mm) | Pull-out force F (N) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.44 € | 1 | Available | 4 Days | 10 | M 6 | 8 | 25 | 11.5 | 12.5 | 11 | 40 | 25.2 | |
3.50 € | 1 | Available | 4 Days | 13 | M 8 | 11 | 30 | 14 | 16.5 | 13 | 60 | 53.1 | |
5.22 € | 1 | Available | 4 Days | 16 | M 10 | 13 | 35 | 15.5 | 20 | 16 | 80 | 103.8 | |
11.50 € | 1 | Available | 4 Days | 19 | M 14 x 1.5 | 16 | 45 | 21.5 | 28 | 20 | 100 | 220.9 |